System Plast 2251 Series Split Machined Sprocket with 13 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 2251-13R1.25-DMS-SS
Part #:AA1210696
Catalog #:2251-13R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2251 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 106.14 | Pitch Diameter (in): | 4.179 |
| Product Type: | Drive Sprocket | Product Group: | MatTop® |
| Product Line: | Chain and Belt Sprockets | Number of Set Screws: | 1 Setscrew |
| Sprocket Construction: | Machined Split Sprocket | Number of Keyways: | 1 |
| Bore Shape: | Round | Bore Diameter (in): | 1-1/4 in |
| Chain Number: | 2251 | Number of Teeth: | 13 |
| Body Style: | Block |
General Specifications
| UPC: | 726166559960 | Weight: | 0.63 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

