System Plast 2251 Series Split Machined Sprocket with 13 Teeth and a 1-1/4in Round Idler Bore - 2251-13R1.25-RMS
Part #:AA1210697
Catalog #:2251-13R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2251 | Pitch Diameter (in): | 4.179 |
| Bore Type: | Idler | Pitch Diameter (mm): | 106.14 |
| Product Group: | MatTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Sprocket | Bore Shape: | Round |
| Bore Diameter (in): | 1-1/4 in | Sprocket Construction: | Machined Split Sprocket |
| Number of Teeth: | 13 | Number of Keyways: | 0 |
| Number of Set Screws: | None | Chain Number: | 2251 |
| Body Style: | Block |
General Specifications
| UPC: | 726166559977 | Weight: | 0.63 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

