System Plast 2251 Series Split Machined Sprocket with 14 Teeth and a 1-1/2in Square Bore - 2251-14S1.5-DMS
Part #:AA1209540
Catalog #:2251-14S1.5-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.494 | Pitch Diameter (mm): | 114.15 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 2251 |
| Product Line: | Chain and Belt Sprockets | Product Group: | MatTop® |
| Product Type: | Drive Sprocket | Number of Teeth: | 14 |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Chain Number: | 2251 | Bore Diameter (in): | 1-1/2 in |
| Number of Set Screws: | None | Bore Shape: | Square |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 726166557041 | Weight: | 1.68 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

