System Plast 2251 Series Split Machined Sprocket with 18 Teeth and a 1-1/2in Round Idler Bore - 2251-18R1.5-RMS
Part #:125257RS
Catalog #:2251-18R1.5-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 146.27 | Sprocket Series: | 2251 |
| Bore Type: | Idler | Pitch Diameter (in): | 5.759 |
| Product Type: | Idler Sprocket | Product Group: | MatTop® |
| Product Line: | Chain and Belt Sprockets | Hub Type: | A-No Hub |
| Chain Number: | 2251 | Sprocket Construction: | Machined Split Sprocket |
| Number of Keyways: | 0 | Number of Teeth: | 18 |
| Bore Diameter (in): | 1-1/2 in | Bore Shape: | Round |
| Body Style: | Block | Number of Set Screws: | None |
General Specifications
| UPC: | 726166174071 | Weight: | 0.91 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 5.55 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

