System Plast 2251 Series Split Machined Sprocket with 19 Teeth and a 1-1/4in Round Idler Bore - 2251-19R1.25-RMS
Part #:AA1211681
Catalog #:2251-19R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 2251 |
| Pitch Diameter (in): | 6.076 | Pitch Diameter (mm): | 154.32 |
| Product Group: | MatTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Chain Number: | 2251 |
| Number of Keyways: | 0 | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round | Body Style: | Block |
| Number of Set Screws: | None | Number of Teeth: | 19 |
| Bore Diameter (in): | 1-1/4 in |
General Specifications
| UPC: | 726166580841 | Weight: | 1.66 LB |
| Packaged Length: | 6.83 IN | Packaged Width: | 6.83 IN |
| Packaged Height: | 1.74 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

