System Plast 2251 Series Split Machined Sprocket with 20 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 2251-20R1.5-DMS-SS
Part #:125261S
Catalog #:2251-20R1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2251 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 162.37 | Pitch Diameter (in): | 6.392 |
| Product Type: | Drive Sprocket | Product Group: | MatTop® |
| Product Line: | Chain and Belt Sprockets | Hub Type: | A-No Hub |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Number of Keyways: | 1 | Chain Number: | 2251 |
| Number of Set Screws: | 1 Setscrew | Bore Diameter (in): | 1-1/2 in |
| Body Style: | Block | Number of Teeth: | 20 |
General Specifications
| UPC: | 726166173890 | Weight: | 1.68 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 6.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

