System Plast 2251 Series Split Machined Sprocket with 20 Teeth and a 1-1/4in Round Idler Bore - 2251-20R1.25-RMS
Part #:125259RS
Catalog #:2251-20R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2251 | Pitch Diameter (mm): | 162.37 |
| Bore Type: | Idler | Pitch Diameter (in): | 6.392 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Idler Sprocket |
| Product Group: | MatTop® | Hub Type: | A-No Hub |
| Bore Shape: | Round | Bore Diameter (in): | 1-1/4 in |
| Number of Keyways: | 0 | Sprocket Construction: | Machined Split Sprocket |
| Number of Set Screws: | None | Chain Number: | 2251 |
| Number of Teeth: | 20 | Body Style: | Block |
General Specifications
| UPC: | 726166174095 | Weight: | 1.68 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 6.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

