System Plast 2251 Series Split Machined Sprocket with 21 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 2251-21R1.25-DMS-SS
Part #:125263S
Catalog #:2251-21R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.71 | Pitch Diameter (mm): | 170.42 |
| Sprocket Series: | 2251 | Bore Type: | Shaft-Ready |
| Product Group: | MatTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive Sprocket | Hub Type: | A-No Hub |
| Sprocket Construction: | Machined Split Sprocket | Number of Teeth: | 21 |
| Number of Keyways: | 1 | Chain Number: | 2251 |
| Bore Shape: | Round | Bore Diameter (in): | 1-1/4 in |
| Number of Set Screws: | 1 Setscrew | Body Style: | Block |
General Specifications
| UPC: | 726166173944 | Weight: | 1.70 LB |
| Packaged Length: | 6.55 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

