System Plast 2251 Series Split Machined Sprocket with 21 Teeth and a 2.5in Square Bore - 2251-21S2.5-DMS
Part #:AA1204819
Catalog #:2251-21S2.5-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.71 | Pitch Diameter (mm): | 170.42 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 2251 |
| Product Type: | Drive Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | MatTop® | Hub Type: | A-No Hub |
| Number of Keyways: | 0 | Body Style: | Block |
| Bore Shape: | Square | Chain Number: | 2251 |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Number of Teeth: | 21 | Bore Diameter (in): | 2-1/2 in |
General Specifications
| UPC: | 726166535001 | Weight: | 1.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

