System Plast 2251 Series Split Molded Sprocket with 20 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 2251-20R1.25-DS-SS
Part #:123085S
Catalog #:2251-20R1.25-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.392 | Pitch Diameter (mm): | 162.37 |
| Sprocket Series: | 2251 | Bore Type: | Shaft-Ready |
| Product Type: | Drive Sprocket | Product Group: | MatTop® |
| Product Line: | Chain and Belt Sprockets | Sprocket Construction: | Molded Split Sprocket |
| Number of Teeth: | 20 | Chain Number: | 2251 |
| Body Style: | Block | Bore Shape: | Round |
| Number of Set Screws: | 1 Setscrew | Number of Keyways: | 1 |
| Bore Diameter (in): | 1-1/4 in |
General Specifications
| UPC: | 726166174354 | Weight: | 0.75 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

