System Plast 2256 Series Split Machined Sprocket with 15 Teeth and a 30mm Square Bore - 2256-15S30M-DMS
Part #:125948
Catalog #:2256-15S30M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.81 | Pitch Diameter (mm): | 122.17 |
| Sprocket Series: | 2256 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Product Group: | MatTop® | Belt Pitch (in): | 1 in |
| Outside Diameter (in): | 4.89370078740158 in | Outside Diameter (mm): | 124.3 mm |
| Belt Pitch (mm): | 25.4 mm | Hub Type: | A-No Hub |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Bore Diameter (mm): | 30 mm | Chain Number: | 2256 |
| Number of Keyways: | 0 | Number of Teeth: | 15 |
| Body Style: | Block | Bore Shape: | Square |
General Specifications
| UPC: | 726166503666 | Weight: | 0.38 LB |
| Packaged Length: | 4.89 IN | Packaged Width: | 4.89 IN |
| Packaged Height: | 0.73 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

