System Plast 2260 Series Split Machined Sprocket with 16 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 2260-16R1.5-DMS-SS
Part #:321021SP
Catalog #:2260-16R1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 5.126 |
| Pitch Diameter (mm): | 130.2 | Sprocket Series: | 2260 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive Sprocket | Chain Number: | 2260 |
| Number of Set Screws: | 1 Setscrew | Number of Teeth: | 16 |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Number of Keyways: | 1 | Bore Shape: | Round |
| Bore Diameter (in): | 1-1/2 in |
General Specifications
| UPC: | 726166532185 | Weight: | 0.50 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

