System Plast 2260 Series Split Machined Sprocket with 16 Teeth and a 40mm Round Shaft-Ready Bore - 2260-16R40M-DMS
Part #:121021
Catalog #:2260-16R40M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.15354330708661 in | Outside Diameter (mm): | 130.9 mm |
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 130.2 |
| Product Line: | Chain and Belt Sprockets | Sprocket Series: | 2260 |
| Pitch Diameter (in): | 5.126 | Product Type: | Drive |
| Belt Pitch (mm): | 25.4 mm | Product Group: | MatTop® |
| Belt Pitch (in): | 1 in | Sprocket Construction: | Machined Split Sprocket |
| Number of Set Screws: | None | Chain Number: | 2260 |
| Bore Shape: | Round | Number of Teeth: | 16 |
| Number of Keyways: | 1 | Body Style: | Block |
| Bore Diameter (mm): | 40 mm |
General Specifications
| UPC: | 726166172725 | Weight: | 0.78 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

