System Plast 2260 Series Split Machined Sprocket with 18 Teeth and a 23mm Round Idler Bore - 2260-18R23M-RMS
Part #:121023
Catalog #:2260-18R23M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.759 | Sprocket Series: | 2260 |
| Bore Type: | Idler | Pitch Diameter (mm): | 146.27 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | MatTop® | Outside Diameter (mm): | 146.8 mm |
| Outside Diameter (in): | 5.77952755905512 in | Belt Pitch (in): | 1 in |
| Belt Pitch (mm): | 25.4 mm | Hub Type: | A-No Hub |
| Bore Diameter (mm): | 23 mm | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round | Number of Set Screws: | None |
| Body Style: | Block | Number of Keyways: | 0 |
| Number of Teeth: | 18 | Chain Number: | 2260 |
General Specifications
| UPC: | 726166171858 | Weight: | 1.19 LB |
| Packaged Length: | 5.78 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 5.78 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

