System Plast 2260 Series Split Machined Sprocket with 25 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 2260-25R1.50-DMS-SS
Part #:AA1207274
Catalog #:2260-25R1.50-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 202.66 |
| Sprocket Series: | 2260 | Pitch Diameter (in): | 7.979 |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Body Style: | Block |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | 1 Setscrew |
| Chain Number: | 2260 | Bore Diameter (in): | 1-1/2 in |
| Number of Keyways: | 1 | Bore Shape: | Round |
| Number of Teeth: | 25 |
General Specifications
| UPC: | 726166543396 | Weight: | 1.45 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 8.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

