System Plast 2260 Series Split Molded Sprocket with 16 Teeth and a 30mm Round Idler Bore - 2260-16R30M-RS
Part #:123109
Catalog #:2260-16R30M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 130.2 | Pitch Diameter (in): | 5.126 |
| Bore Type: | Idler | Sprocket Series: | 2260 |
| Product Group: | MatTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 5.15354330708661 in |
| Outside Diameter (mm): | 130.9 mm | Belt Pitch (mm): | 25.4 mm |
| Belt Pitch (in): | 1 in | Bore Shape: | Round |
| Number of Set Screws: | None | Chain Number: | 2260 |
| Body Style: | Block | Bore Diameter (mm): | 30 mm |
| Number of Keyways: | 0 | Number of Teeth: | 16 |
| Sprocket Construction: | Molded Split Sprocket |
General Specifications
| UPC: | 726166173531 | Weight: | 0.55 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

