System Plast 2260 Series Split Molded Sprocket with 16 Teeth and a 30mm Round Shaft-Ready Bore - 2260-16R30M-DS
Part #:123099
Catalog #:2260-16R30M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2260 | Pitch Diameter (in): | 5.126 |
| Pitch Diameter (mm): | 130.2 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Product Group: | MatTop® |
| Product Type: | Drive | Outside Diameter (in): | 5.15354330708661 in |
| Outside Diameter (mm): | 130.9 mm | Belt Pitch (mm): | 25.4 mm |
| Belt Pitch (in): | 1 in | Body Style: | Block |
| Sprocket Construction: | Molded Split Sprocket | Bore Shape: | Round |
| Chain Number: | 2260 | Bore Diameter (mm): | 30 mm |
| Number of Teeth: | 16 | Number of Keyways: | 1 |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166173234 | Weight: | 0.55 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

