System Plast 2260 Series Split Molded Sprocket with 18 Teeth and a 30mm Round Shaft-Ready Bore - 2260-18R30M-DS
Part #:123113
Catalog #:2260-18R30M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2260 | Pitch Diameter (mm): | 146.27 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 5.759 |
| Product Group: | MatTop® | Product Type: | Drive |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 5.77952755905512 in |
| Outside Diameter (mm): | 146.8 mm | Belt Pitch (mm): | 25.4 mm |
| Belt Pitch (in): | 1 in | Sprocket Construction: | Molded Split Sprocket |
| Number of Keyways: | 1 | Bore Shape: | Round |
| Number of Teeth: | 18 | Number of Set Screws: | None |
| Bore Diameter (mm): | 30 mm | Body Style: | Block |
| Chain Number: | 2260 |
General Specifications
| UPC: | 726166173241 | Weight: | 0.60 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

