System Plast 2260 Series Split Molded Sprocket with 18 Teeth and a 40mm Round Shaft-Ready Bore - 2260-18R40M-DS
Part #:123115
Catalog #:2260-18R40M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Drive | Outside Diameter (mm): | 146.8 mm |
| Pitch Diameter (in): | 5.759 | Outside Diameter (in): | 5.77952755905512 in |
| Sprocket Series: | 2260 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Pitch Diameter (mm): | 146.27 |
| Belt Pitch (in): | 1 in | Product Group: | MatTop® |
| Belt Pitch (mm): | 25.4 mm | Bore Diameter (mm): | 40 mm |
| Number of Keyways: | 1 | Number of Teeth: | 18 |
| Body Style: | Block | Chain Number: | 2260 |
| Bore Shape: | Round | Sprocket Construction: | Molded Split Sprocket |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166173302 | Weight: | 0.60 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

