System Plast 2508 Series Split Machined Sprocket with 10 Teeth and a 1-1/2in Round Idler Bore - 2508-10R1.5-RMS
Part #:123810
Catalog #:2508-10R1.5-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2508 | Pitch Diameter (mm): | 164.39 |
| Pitch Diameter (in): | 6.472 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Group: | MatTop® |
| Product Type: | Idler Sprocket | Number of Keyways: | 0 |
| Number of Set Screws: | None | Number of Teeth: | 10 |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Chain Number: | 2508 | Bore Shape: | Round |
| Bore Diameter (in): | 1-1/2 in |
General Specifications
| UPC: | 726166490195 | Weight: | 3.00 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

