System Plast 515 Series Split Machined Sprocket with 18 Teeth and a 25mm Round Shaft-Ready Bore - 515-18R25M-DMS
Part #:121571
Catalog #:515-18R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.759 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 146.27 | Sprocket Series: | 515 |
| Product Type: | Drive | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 146.4 mm |
| Outside Diameter (in): | 5.76377952755906 in | Number of Teeth: | 18 |
| Number of Keyways: | 1 | Bore Diameter (mm): | 25 mm |
| Number of Set Screws: | None | Sprocket Construction: | Machined Split Sprocket |
| Body Style: | Block | Bore Shape: | Round |
| Chain Number: | 515 |
General Specifications
| UPC: | 787405086098 | Weight: | 1.64 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

