System Plast 600 Series Solid One Piece Machined Sprocket with 12 Teeth and a 23mm Round Idler Bore - 600-12R23M-RM
Part #:12328
Catalog #:600-12R23M-RM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 245.35 | Pitch Diameter (in): | 9.659 |
| Sprocket Series: | 600 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive/Return (pre bore) | Outside Diameter (in): | 10.0787401574803 in |
| Outside Diameter (mm): | 256 mm | Hub Type: | A-No Hub |
| Bore Shape: | Round | Body Style: | Block |
| Number of Keyways: | 0 | Number of Teeth: | 12 |
| Number of Set Screws: | None | Sprocket Construction: | Machined Non-Split Sprocket |
| Bore Diameter (mm): | 23 mm | Chain Number: | 600 |
General Specifications
| UPC: | 726166454180 | Weight: | 1.26 LB |
| Packaged Length: | 10.08 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 10.08 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

