System Plast 600 Series Solid One Piece Machined Sprocket with 14 Teeth and a 23mm Round Idler Bore - 600-14R23M-RM
Part #:12329
Catalog #:600-14R23M-RM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 600 | Bore Type: | Idler |
| Pitch Diameter (in): | 11.235 | Pitch Diameter (mm): | 285.37 |
| Product Type: | Drive/Return (pre bore) | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 297 mm |
| Outside Diameter (in): | 11.6929133858268 in | Hub Type: | A-No Hub |
| Number of Keyways: | 0 | Bore Shape: | Round |
| Bore Diameter (mm): | 23 mm | Number of Set Screws: | None |
| Chain Number: | 600 | Sprocket Construction: | Machined Non-Split Sprocket |
| Body Style: | Block | Number of Teeth: | 14 |
General Specifications
| UPC: | 787405093379 | Weight: | 3.18 LB |
| Packaged Length: | 11.69 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 11.69 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

