System Plast 600 Series Solid One Piece Machined Sprocket with 8 Teeth and a 23mm Round Idler Bore - 600-8R23M-RM
Part #:12326
Catalog #:600-8R23M-RM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 165.93 | Bore Type: | Idler |
| Pitch Diameter (in): | 6.533 | Sprocket Series: | 600 |
| Product Type: | Drive/Return (pre bore) | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 6.77165354330709 in |
| Outside Diameter (mm): | 172 mm | Hub Type: | A-No Hub |
| Number of Teeth: | 8 | Number of Set Screws: | None |
| Bore Diameter (mm): | 23 mm | Number of Keyways: | 0 |
| Sprocket Construction: | Machined Non-Split Sprocket | Chain Number: | 600 |
| Bore Shape: | Round | Body Style: | Block |
General Specifications
| UPC: | 726166191726 | Weight: | 1.12 LB |
| Packaged Length: | 6.77 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 6.77 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

