Rexnord 7950 Series Split Molded Nylon Sprocket and a 16 Teeth with 1in Round Shaft-Ready Bore with Keyway & Setscrew - 614-167-4
Part #:10028598
Catalog #:614-167-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Keyways: | 1 | Body Style: | Block |
| Pitch Diameter (mm): | 162.75 | Product Group: | MatTop® |
| Bore Shape: | Round | Chain Number: | 7950 |
| Material: | Nylon | Product Line: | Chain and Belt Sprockets |
| Number of Teeth: | 16 | Number of Set Screws: | 1 Setscrew |
| Bore Type: | Shaft-Ready | Sprocket Series: | 7950 |
| Pitch Diameter (in): | 6.407 | Bore Diameter (in): | 1 in |
| Sprocket Construction: | Molded Split Sprocket |
General Specifications
| UPC: | 793699408645 | Weight: | 0.50 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483901050 |
| Country of Origin: | Mexico |

