System Plast 800 Series Solid One Piece Molded Sprocket with 25 Teeth, a 1-7/16in Round Shaft-Ready Bore and Setscrew - 800-25R1.44-D-SS
Part #:32086S
Catalog #:800-25R1.44-D-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 800 |
| Product Type: | Drive Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Number of Keyways: | 1 |
| Body Style: | Block | Sprocket Construction: | Molded Non-Split Sprocket |
| Number of Set Screws: | 1 Setscrew | Number of Teeth: | 25 |
| Bore Shape: | Round | Bore Diameter (in): | 1-7/16 in |
| Chain Number: | 800 |
General Specifications
| UPC: | 726166149598 | Weight: | 2.00 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

