System Plast 800 Series Split Machined Sprocket with 21 Teeth, a 1-7/16in Round Shaft-Ready Bore and Setscrew - 800-21R1.44-DMS-F-SS
Part #:AA1210719
Catalog #:800-21R1.44-DMS-F-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.032 | Pitch Diameter (mm): | 127.82 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 800 |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Number of Keyways: | 1 |
| Body Style: | Block | Number of Teeth: | 21 |
| Number of Set Screws: | 1 Setscrew | Bore Diameter (in): | 1-7/16 in |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Chain Number: | 800 |
General Specifications
| UPC: | 726166560065 | Weight: | 3.00 LB |
| Packaged Length: | 15.83 IN | Packaged Width: | 4.14 IN |
| Packaged Height: | 15.83 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

