System Plast 800 Series Split Machined Sprocket with 21 Teeth and a 30mm Round Idler Bore - 800-21R30M-WMS
Part #:12987
Catalog #:800-21R30M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.032 | Sprocket Series: | 800 |
| Bore Type: | Idler | Pitch Diameter (mm): | 127.82 |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (mm): | 129.8 mm |
| Outside Diameter (in): | 5.11023622047244 in | Body Style: | Block |
| Chain Number: | 800 | Sprocket Construction: | Machined Split Sprocket |
| Number of Teeth: | 21 | Bore Shape: | Round |
| Number of Set Screws: | None | Bore Diameter (mm): | 30 mm |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 787405104624 | Weight: | 2.44 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

