System Plast 800 Series Split Machined Sprocket with 23 Teeth and a 1-1/4in Round Idler Bore - 800-23R1.25-RMS
Part #:121334S
Catalog #:800-23R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 5.508 |
| Sprocket Series: | 800 | Pitch Diameter (mm): | 139.9 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Sprocket | Body Style: | Block |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Bore Diameter (in): | 1-1/4 in | Number of Keyways: | 0 |
| Number of Set Screws: | None | Number of Teeth: | 23 |
| Chain Number: | 800 |
General Specifications
| UPC: | 726166189532 | Weight: | 2.80 LB |
| Packaged Length: | 5.59 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 5.59 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

