System Plast 800 Series Split Machined Sprocket with 23 Teeth and a 30mm Round Shaft-Ready Bore - 800-23R30M-DMS
Part #:12289
Catalog #:800-23R30M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 139.9 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 800 | Pitch Diameter (in): | 5.508 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive Sprocket |
| Product Group: | TableTop® | Number of Set Screws: | None |
| Number of Keyways: | 1 | Sprocket Construction: | Machined Split Sprocket |
| Body Style: | Block | Number of Teeth: | 23 |
| Bore Diameter (mm): | 30 mm | Chain Number: | 800 |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166187194 | Weight: | 2.73 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

