System Plast 800 Series Split Machined Sprocket with 25 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 800-25R1.25-DMS-SS
Part #:12293S
Catalog #:800-25R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 800 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Product Group: | TableTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Bore Diameter (in): | 1-1/4 in |
| Chain Number: | 800 | Number of Teeth: | 25 |
| Number of Keyways: | 1 | Sprocket Construction: | Machined Split Sprocket |
| Body Style: | Block | Bore Shape: | Round |
| Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166189822 | Weight: | 2.15 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

