System Plast 800 Series Split Machined Sprocket with 25 Teeth and a 1-1/4in Round Idler Bore - 800-25R1.25-RMS
Part #:121338S
Catalog #:800-25R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 800 |
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Sprocket | Number of Set Screws: | None |
| Number of Keyways: | 0 | Body Style: | Block |
| Bore Diameter (in): | 1-1/4 in | Chain Number: | 800 |
| Number of Teeth: | 25 | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166189570 | Weight: | 3.25 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

