System Plast 800 Series Split Machined Sprocket with 25 Teeth and a 20mm Round Idler Bore - 800-25R20M-WMS
Part #:12995
Catalog #:800-25R20M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 800 | Pitch Diameter (in): | 5.984 |
| Bore Type: | Idler | Pitch Diameter (mm): | 151.99 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (in): | 6.09055118110236 in |
| Outside Diameter (mm): | 154.7 mm | Bore Shape: | Round |
| Chain Number: | 800 | Sprocket Construction: | Machined Split Sprocket |
| Body Style: | Block | Bore Diameter (mm): | 20 mm |
| Number of Keyways: | 0 | Number of Set Screws: | None |
| Number of Teeth: | 25 |
General Specifications
| UPC: | 787405104709 | Weight: | 3.62 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

