System Plast 800 Series Split Machined Sprocket with 25 Teeth and a 30mm Round Idler Bore - 800-25R30M-RMS
Part #:121338
Catalog #:800-25R30M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 151.99 | Bore Type: | Idler |
| Sprocket Series: | 800 | Pitch Diameter (in): | 5.984 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Return | Outside Diameter (mm): | 154 mm |
| Outside Diameter (in): | 6.06299212598425 in | Number of Keyways: | 0 |
| Chain Number: | 800 | Number of Set Screws: | None |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Bore Shape: | Round | Bore Diameter (mm): | 30 mm |
| Number of Teeth: | 25 |
General Specifications
| UPC: | 726166188672 | Weight: | 2.16 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

