System Plast 800 Series Split Machined Sprocket with 25 Teeth and a 30mm Round Shaft-Ready Bore - 800-25R30M-DMS
Part #:12293
Catalog #:800-25R30M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 5.984 |
| Pitch Diameter (mm): | 151.99 | Sprocket Series: | 800 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (in): | 6.06299212598425 in |
| Outside Diameter (mm): | 154 mm | Sprocket Construction: | Machined Split Sprocket |
| Body Style: | Block | Bore Diameter (mm): | 30 mm |
| Number of Keyways: | 1 | Number of Teeth: | 25 |
| Chain Number: | 800 | Number of Set Screws: | None |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166187231 | Weight: | 3.33 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

