System Plast 800 Series Split Machined Sprocket with 25 Teeth and a 40mm Round Shaft-Ready Bore - 800-25R40M-DMS-F
Part #:12295A
Catalog #:800-25R40M-DMS-F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Sprocket Series: | 800 | Bore Type: | Shaft-Ready |
| Product Type: | Drive | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 6.06299212598425 in |
| Outside Diameter (mm): | 154 mm | Bore Shape: | Round |
| Number of Keyways: | 1 | Number of Teeth: | 25 |
| Number of Set Screws: | None | Bore Diameter (mm): | 40 mm |
| Chain Number: | 800 | Body Style: | Block |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 787405092839 | Weight: | 3.41 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

