System Plast 815 Series Solid One Piece Molded Sprocket with 19 Teeth and a 35mm Round Shaft-Ready Bore - 815-19R35M-D
Part #:12003
Catalog #:815-19R35M-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 115.74 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 815 | Pitch Diameter (in): | 4.557 |
| Product Type: | Drive | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 4.60629921259843 in |
| Outside Diameter (mm): | 117 mm | Sprocket Construction: | Molded Non-Split Sprocket |
| Number of Teeth: | 19 | Bore Diameter (mm): | 35 mm |
| Number of Keyways: | 1 | Body Style: | Block |
| Number of Set Screws: | None | Chain Number: | 815 |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405076228 | Weight: | 0.90 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

