System Plast 815 Series Split Machined Sprocket with 17 Teeth and a 35mm Round Shaft-Ready Bore - 815-17R35M-DMS
Part #:12527
Catalog #:815-17R35M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 4.082 |
| Pitch Diameter (mm): | 103.67 | Sprocket Series: | 815 |
| Product Type: | Drive | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (mm): | 103.9 mm |
| Outside Diameter (in): | 4.09055118110236 in | Number of Set Screws: | None |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Bore Shape: | Round | Number of Teeth: | 17 |
| Chain Number: | 815 | Number of Keyways: | 1 |
| Bore Diameter (mm): | 35 mm |
General Specifications
| UPC: | 787405097933 | Weight: | 0.82 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

