System Plast 815 Series Split Machined Sprocket with 17 Teeth and a 40mm Round Shaft-Ready Bore - 815-17R40M-DMS
Part #:12528
Catalog #:815-17R40M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 103.67 |
| Pitch Diameter (in): | 4.082 | Sprocket Series: | 815 |
| Product Type: | Drive | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (mm): | 103.9 mm |
| Outside Diameter (in): | 4.09055118110236 in | Bore Shape: | Round |
| Sprocket Construction: | Machined Split Sprocket | Chain Number: | 815 |
| Number of Keyways: | 1 | Bore Diameter (mm): | 40 mm |
| Number of Teeth: | 17 | Number of Set Screws: | None |
| Body Style: | Block |
General Specifications
| UPC: | 726166191887 | Weight: | 0.71 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

