System Plast 815 Series Split Machined Sprocket with 19 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 815-19R1.25-DMS-SS
Part #:12530S
Catalog #:815-19R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.557 | Pitch Diameter (mm): | 115.74 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 815 |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Body Style: | Block |
| Bore Shape: | Round | Number of Keyways: | 1 |
| Sprocket Construction: | Machined Split Sprocket | Number of Teeth: | 19 |
| Number of Set Screws: | 1 Setscrew | Chain Number: | 815 |
| Bore Diameter (in): | 1-1/4 in |
General Specifications
| UPC: | 726166191917 | Weight: | 1.10 LB |
| Packaged Length: | 4.61 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 4.61 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

