System Plast 815 Series Split Machined Sprocket with 19 Teeth, a 1-7/16in Round Shaft-Ready Bore and Setscrew - 815-19R1.44-DMS-SS
Part #:12538S
Catalog #:815-19R1.44-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 815 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 115.74 | Pitch Diameter (in): | 4.557 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive Sprocket | Body Style: | Block |
| Bore Shape: | Round | Number of Teeth: | 19 |
| Chain Number: | 815 | Number of Keyways: | 1 |
| Bore Diameter (in): | 1-7/16 in | Sprocket Construction: | Machined Split Sprocket |
| Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166190132 | Weight: | 0.99 LB |
| Packaged Length: | 4.61 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 4.61 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

