System Plast 815 Series Split Machined Sprocket with 19 Teeth and a 1-1/4in Round Idler Bore - 815-19R1.25-RMS
Part #:121240S
Catalog #:815-19R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 815 | Pitch Diameter (in): | 4.557 |
| Pitch Diameter (mm): | 115.74 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Sprocket | Sprocket Construction: | Machined Split Sprocket |
| Number of Set Screws: | None | Bore Shape: | Round |
| Body Style: | Block | Bore Diameter (in): | 1-1/4 in |
| Number of Keyways: | 0 | Number of Teeth: | 19 |
| Chain Number: | 815 |
General Specifications
| UPC: | 726166191504 | Weight: | 0.79 LB |
| Packaged Length: | 4.61 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 4.61 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

