System Plast 815 Series Split Machined Sprocket with 19 Teeth and a 1in Round Idler Bore - 815-19R1-RMS
Part #:121239S
Catalog #:815-19R1-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 815 | Pitch Diameter (in): | 4.557 |
| Bore Type: | Idler | Pitch Diameter (mm): | 115.74 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Sprocket | Chain Number: | 815 |
| Number of Teeth: | 19 | Number of Keyways: | 0 |
| Bore Diameter (in): | 1 in | Number of Set Screws: | None |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166191481 | Weight: | 1.19 LB |
| Packaged Length: | 4.61 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 4.61 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

