System Plast 815 Series Split Machined Sprocket with 19 Teeth and a 40mm Round Shaft-Ready Bore - 815-19R40M-DMS
Part #:12539
Catalog #:815-19R40M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 115.74 | Sprocket Series: | 815 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 4.557 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (mm): | 117 mm |
| Outside Diameter (in): | 4.60629921259843 in | Hub Type: | A-No Hub |
| Body Style: | Block | Number of Keyways: | 1 |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Chain Number: | 815 | Number of Teeth: | 19 |
| Bore Diameter (mm): | 40 mm | Number of Set Screws: | None |
General Specifications
| UPC: | 726166191979 | Weight: | 0.95 LB |
| Packaged Length: | 4.61 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 4.61 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

