System Plast 815 Series Split Machined Sprocket with 23 Teeth and a 1-3/4in Round Idler Bore - 815-23R1.75-RMS
Part #:121250S-SM
Catalog #:815-23R1.75-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.508 | Pitch Diameter (mm): | 139.9 |
| Bore Type: | Idler | Sprocket Series: | 815 |
| Product Type: | Idler Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Chain Number: | 815 |
| Number of Keyways: | 0 | Body Style: | Block |
| Number of Teeth: | 23 | Bore Diameter (in): | 1-3/4 in |
| Bore Shape: | Round | Number of Set Screws: | None |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 726166474041 | Weight: | 1.81 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

