System Plast 815 Series Split Machined Sprocket with 25 Teeth and a 1-7/16in Round Idler Bore - 815-25R1.44-RMS
Part #:121253S
Catalog #:815-25R1.44-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 151.99 | Bore Type: | Idler |
| Sprocket Series: | 815 | Pitch Diameter (in): | 5.984 |
| Product Type: | Idler Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Bore Shape: | Round |
| Number of Teeth: | 25 | Number of Set Screws: | None |
| Body Style: | Block | Sprocket Construction: | Machined Split Sprocket |
| Bore Diameter (in): | 1-7/16 in | Number of Keyways: | 0 |
| Chain Number: | 815 |
General Specifications
| UPC: | 726166189464 | Weight: | 0.79 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

