System Plast 815 Series Split Machined Sprocket with 25 Teeth and a 25mm Round Shaft-Ready Bore - 815-25R25M-DMS
Part #:12548
Catalog #:815-25R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 151.99 | Sprocket Series: | 815 |
| Pitch Diameter (in): | 5.984 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (mm): | 154 mm |
| Outside Diameter (in): | 6.06299212598425 in | Number of Set Screws: | None |
| Body Style: | Block | Sprocket Construction: | Machined Split Sprocket |
| Number of Keyways: | 1 | Chain Number: | 815 |
| Bore Shape: | Round | Bore Diameter (mm): | 25 mm |
| Number of Teeth: | 25 |
General Specifications
| UPC: | 726166187668 | Weight: | 1.76 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

