System Plast 815 Series Split Machined Sprocket with 25 Teeth and a 35mm Round Shaft-Ready Bore - 815-25R35M-DMS-F
Part #:12550A
Catalog #:815-25R35M-DMS-F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 151.99 | Pitch Diameter (in): | 5.984 |
| Sprocket Series: | 815 | Bore Type: | Shaft-Ready |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive | Outside Diameter (in): | 6.06299212598425 in |
| Outside Diameter (mm): | 154 mm | Body Style: | Block |
| Bore Diameter (mm): | 35 mm | Sprocket Construction: | Machined Split Sprocket |
| Number of Teeth: | 25 | Number of Set Screws: | None |
| Number of Keyways: | 1 | Chain Number: | 815 |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405099067 | Weight: | 1.88 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

