System Plast 815 Series Split Machined Sprocket with 27 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 815-27R1.5-DMS-SS
Part #:121203S
Catalog #:815-27R1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Sprocket Series: | 815 |
| Pitch Diameter (mm): | 164.09 | Pitch Diameter (in): | 6.46 |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Bore Shape: | Round |
| Bore Diameter (in): | 1-1/2 in | Chain Number: | 815 |
| Number of Teeth: | 27 | Number of Set Screws: | 1 Setscrew |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 787405080997 | Weight: | 1.76 LB |
| Packaged Length: | 6.57 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 6.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

