System Plast 815 Series Split Machined Sprocket with 27 Teeth and a 1-1/2in Round Idler Bore - 815-27R1.5-RMS
Part #:121258S
Catalog #:815-27R1.5-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 6.46 |
| Pitch Diameter (mm): | 164.09 | Sprocket Series: | 815 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Sprocket | Body Style: | Block |
| Bore Diameter (in): | 1-1/2 in | Bore Shape: | Round |
| Number of Set Screws: | None | Sprocket Construction: | Machined Split Sprocket |
| Chain Number: | 815 | Number of Teeth: | 27 |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 787405081925 | Weight: | 2.00 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

